Product Number: 1850F
Audio Snake Cable, 16 Pr #24 Str TC, Indiv. Shielded and Jacketed, O/A Foil, Flexible PVC Jkt, CMG
Digital Audio Snake Cable, 16 Pair 24 AWG (7 x 32) Tinned Copper, Datalene® insulation, Individually Foil Shielded and Jacketed, Overall Beldfoil® Shield, Flexible PVC Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Digital audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 16 |
Conductor Count |
32 |
---|---|
Total Number of Pairs |
16 |
Insulation
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene (Foam) | Datalene® | 0.068 in | 0.022 in |
Color Chart
Number | Color |
---|---|
1 | Brown and Numbered 1 |
2 | Red and Numbered 2 |
3 | Orange and Numbered 3 |
4 | Yellow and Numbered 4 |
5 | Green and Numbered 5 |
6 | Blue and Numbered 6 |
7 | Purple and Numbered 7 |
8 | Gray and Numbered 8 |
9 | White and Numbered 9 |
10 | Black and Numbered 10 |
11 | Tan and Numbered 11 |
12 | Pink and Numbered 12 |
13 | Gray/Brown Stripe and Numbered 13 |
14 | Gray/Red Stripe and Numbered 14 |
15 | Gray/Orange Stripe and Numbered 15 |
16 | Gray/Yellow Stripe and Numbered 16 |
Color Chart 2
Number | Color |
---|---|
1 | Red & Black |
2 | Red & Black |
3 | Red & Black |
4 | Red & Black |
5 | Red & Black |
6 | Red & Black |
7 | Red & Black |
8 | Red & Black |
9 | Red & Black |
10 | Red & Black |
11 | Red & Black |
12 | Red & Black |
13 | Red & Black |
14 | Red & Black |
15 | Red & Black |
16 | Red & Black |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.024 in | 24 | Stranded |
Table Notes |
Indiv. Foil tapes bonded to inner jacket |
---|
Inner Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.167 in | 0.014 in |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.060 in | 16 | Stranded |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.944 in | 0.078 in | Yes |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
---|---|
23.7 Ohm/1000ft | 23.7 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
12 pF/ft | 26 pF/ft |
Inductance
Nominal Inductance |
---|
0.18 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
110 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
0.384 MHz | 0.29 dB/100ft |
0.706 MHz | 0.71 dB/100ft |
0.768 MHz | 0.77 dB/100ft |
1.024 MHz | 0.94 dB/100ft |
1.411 MHz | 1.1 dB/100ft |
1.536 MHz | 1.1 dB/100ft |
2.048 MHz | 1.3 dB/100ft |
2.822 MHz | 1.4 dB/100ft |
3.072 MHz | 1.4 dB/100ft |
4.096 MHz | 1.5 dB/100ft |
5.645 MHz | 1.7 dB/100ft |
6.144 MHz | 1.8 dB/100ft |
8.192 MHz | 2 dB/100ft |
11.29 MHz | 2.2 dB/100ft |
12.288 MHz | 2.3 dB/100ft |
24.576 MHz | 3.1 dB/100ft |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
76% |
High Frequency
Frequency [MHz] |
---|
0.384 MHz |
0.706 MHz |
0.768 MHz |
1.024 MHz |
1.411 MHz |
1.536 MHz |
2.048 MHz |
2.822 MHz |
3.072 MHz |
4.096 MHz |
5.645 MHz |
6.144 MHz |
8.192 MHz |
11.29 MHz |
12.288 MHz |
24.576 MHz |
Current
Max. Recommended Current [A] |
---|
2.75 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
60°C |
---|---|
Operating Temperature Range |
-30°C To +60°C |
Mechanical Characteristics
Bulk Cable Weight |
367 lbs/1000ft |
---|---|
Max. Pull Tension |
264 lbs |
Min. Bend Radius/Minor Axis |
9.5 in |
Standards
NEC/(UL) Compliance |
CMG |
---|---|
CEC/C(UL) Compliance |
CMG |
CPR Euroclass |
Eca |
Other Specification |
AES/EBU |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 FT4 Loading |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.414 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.414 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1850F Z4B500 | Violet Z4B | Reel | 500 ft | 612825124436 |
1850F Z4B1000 | Violet Z4B | Reel | 1,000 ft | 612825124429 |