Product Number: 1387LP
Lighting & Automation, 1 Pair 22 AWG, 2 Conductor 18 AWG, CMP
Lighting & Automation Cable, 1 (data) pair 22 AWG stranded (7x30) bare copper, FEP insulation, Beldfoil® shield with drain, and 2 conductor 18 AWG stranded (19x30) bare copper unshielded, FEP insulation (power), CMP rated PVDF jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multi-Media & Lighting Automation / Control, Lutron® Sivoia® QS System, Motor Drive Unit |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
Conductor(s) | 2 | 18 AWG | 19x30 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Purple & White |
Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.011 in (0.28 mm) | 0.058 in (1.5 mm) | Red & Black |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVDF - Polyvinylidene Fluoride | 0.017 in (0.43 mm) | 0.228 in (5.79 mm) |
Overall Cable Diameter (Nominal) |
0.228 in (5.79 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|---|
Pair(s) | 17.2 Ohm/1000ft | 17.42 Ohm/1000ft (57.15 Ohm/km) | 21.2 pF/ft (69.6 pF/m) | 34 Amps per conductor @ 30°C |
Conductor(s) | 6.9 Ohm/1000ft (23 Ohm/km) | 17 Amps per conductor @ 30°C |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -40°C to +150°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.3 in (58 mm) | 2.3 in (58 mm) |
Max. Pull Tension |
73.1 lbs (33.2 kg) |
---|---|
Bulk Cable Weight |
39 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL 910), FT6 |
NEC / UL Compliance |
Article 800 |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, REACH |
Non-Plenum Number |
1385LA |
Product Notes
Notes |
Sequential footage marking every two feet. |
---|
History
Update and Revision |
Revision Number: 0.397 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.397 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1387LP 009500 | White | Reel | 500 ft | 612825114086 |