Product Number: 70045LV

Speaker Cable LSZH 2x1.5mm², CPR B2ca.

Speaker Cable, 2 Conductor 1.5mm² (30 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass B2ca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable for use in indoor or outdoor applications

Conductor

Stranding Material Cross Section Construction n x D
Stranded BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 1.50 mm² 30x0.25 mm

Conductor Count

2

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.30 mm 0.07 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.80 mm 0.25 mm

Table Notes

Flexible with Matte Finish

Cabling

Description
2 wires twisted

Conductor DCR

Max. Conductor DCR
13 Ohm/km

Min Insulation Resistance

200 MOhm*km

Voltage

Voltage Rating [V]
300 V

Storage Temperature Range

-30°C to +70°C

Operating Temp Range (Flexible Install)

-5°C To +60°C

Operating Temp Range (Fixed Install)

-30°C To +70°C

Max. Pull Tension

200 N

CPR Euroclass

B2ca-s1,d1,a1

Environmental Space

Indoor/Outdoor - Euroclass B2ca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.68 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.68 Revision Date: 02-15-2024


Part Numbers

Item # Color Put-Up Type Length EAN
70045LV.00100 Black Reel 100 m 8719605163370
70045LV.00250 Black Reel 250 m 8719605163387
70045LV.00500 Black Reel 500 m 8719605163363
70045LV.01100 Gray Reel 100 m 8719605177643
70045LV.01250 Gray Reel 250 m 8719605177650