Product Number: 9716
Speaker Cable, 2 Conductor 16 AWG BC, Unshielded, CM
2 Conductor 16 AWG stranded (26x30) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) tinned, (1) bare.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Speaker Cable |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 26x30 | TC - Tinned Copper (High Conductivity) | 1 |
16 | 26x30 | BC - Bare Copper | 1 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.027 in |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.115 x 0.23 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
4 Ohm/1000ft |
Inductance
Nominal Inductance |
---|
0.19 µH/ft |
Current
Max. Recommended Current [A] |
---|
7.2 Amps per Conductor at 25ºC |
Voltage
Non-UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
60°C |
---|---|
Operating Temperature Range |
-20°C To +60°C |
Mechanical Characteristics
Bulk Cable Weight |
25 lbs/1000ft |
---|---|
Max. Pull Tension |
78 lbs |
Min. Bend Radius/Minor Axis |
2.25 in |
Standards
CPR Euroclass |
Eca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.429 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.429 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9716 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825257318 |
9716 368U1000 | Clear, Transparent | UnReel | 1,000 ft | 612825257349 |