Product Number: 7805
50 Ohm Wireless Transmission Coax, RF 100, RG174, 25 AWG Solid BC, Foil + 90% TC Braid, PVC Jkt
50 Ohm Wireless Transmission Coax, RF 100, RG174, 25 AWG Solid Bare Copper Conductor, PE Insulation, Beldfoil® + 90% Tinned Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
174 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
25 AWG | Solid | 0.018 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.061 in (1.5 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
2 | Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.110 in (2.79 mm) |
Overall Cable Diameter (Nominal) |
0.110 in (2.79 mm) |
---|
Electrical Characteristics
VSWR
Frequency | Max. VSWR |
---|---|
5 - 6000 MHz | 1.25:1 |
Attenuation
Frequency | Nom. Attenuation | Max. Attenuation |
---|---|---|
5 MHz | 1.5 dB/100ft | |
10 MHz | 2.2 dB/100ft | |
30 MHz | 3.8 dB/100ft | 3.9 dB/100ft |
50 MHz | 4.9 dB/100ft | 5.1 dB/100ft |
150 MHz | 8.6 dB/100ft | 8.8 dB/100ft |
220 MHz | 10.4 dB/100ft | 10.7 dB/100ft |
450 MHz | 15.2 dB/100ft | 15.5 dB/100ft |
900 MHz | 22.0 dB/100ft | 22.5 dB/100ft |
1500 MHz | 28.7 dB/100ft | 30.2 dB/100ft |
1800 MHz | 31.7 dB/100ft | 33.5 dB/100ft |
2000 MHz | 33.4 dB/100ft | 35.6 dB/100ft |
2500 MHz | 37.8 dB/100ft | 40.8 dB/100ft |
3000 MHz | 42.0 dB/100ft | 45.8 dB/100ft |
3500 MHz | 45.4 dB/100ft | 49.5 dB/100ft |
4500 MHz | 52.3 dB/100ft | 56.8 dB/100ft |
5800 MHz | 60.9 dB/100ft | 64.3 dB/100ft |
6000 MHz | 62.0 dB/100ft | 65.4 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
30 MHz | 216 W |
50 MHz | 154 W |
150 MHz | 74 W |
220 MHz | 57 W |
450 MHz | 34 W |
900 MHz | 21 W |
1,500 MHz | 14 W |
2,000 MHz | 12 W |
2,500 MHz | 10 W |
3,500 MHz | 8 W |
4,500 MHz | 7 W |
6,000 MHz | 5 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
32 Ohm/1000ft | 9.1 Ohm/1000ft (30 Ohm/km) | 31.2 pF/ft (102 pF/m) | 50 Ohm | 66% |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C to +75°C |
Bend Radius
Installation Min. |
---|
0.25 in (6.4 mm) |
Max. Pull Tension |
16 lbs (7.3 kg) |
---|---|
Bulk Cable Weight |
9 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.481 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.481 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7805 010100 | Black | Reel | 100 ft | 612825189527 | E |
7805 010500 | Black | Reel | 500 ft | 612825189541 | |
7805 0101000 | Black | Reel | 1,000 ft | 612825189534 |