Product Number: 83265
Mil-Spec Coax, 50 Ohm, RG-178, 30 AWG Str SCCS, 95% SC Braid, FEP Jkt, Commercial Non-QPL
Mil-Spec Coax, 50 Ohm, RG-178, 30 AWG (7x38) Silvered Copper Covered Steel Conductor, PTFE Insulation, 95% Silvered Copper Braid Shield, FEP Jacket, Commercial, non-QPL
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Aerospace wireless communication |
---|
Construction Details
RG Type |
178 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
30 AWG | 7x38 | 0.012 in | SCCS - Silvered Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.033 in (0.84 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Silvered Copper (SC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.071 in (1.8 mm) |
Overall Cable Diameter (Nominal) |
0.071 in (1.8 mm) |
---|
Electrical Characteristics
VSWR
Frequency | Max. VSWR |
---|---|
50 MHz - 1000 MHz | per M17/93-RG178 |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 2.6 dB/100ft |
10 MHz | 5.6 dB/100ft |
50 MHz | 10.5 dB/100ft |
100 MHz | 14.0 dB/100ft |
200 MHz | 19.0 dB/100ft |
400 MHz | 28.0 dB/100ft |
700 MHz | 37.0 dB/100ft |
900 MHz | 42.5 dB/100ft |
1000 MHz | 46.0 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
50 MHz | 380 W |
100 MHz | 253 W |
200 MHz | 170 W |
400 MHz | 113 W |
700 MHz | 81 W |
900 MHz | 70 W |
1,000 MHz | 66 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
232 Ohm/1000ft (761 Ohm/km) | 14.6 Ohm/1000ft (47.9 Ohm/km) | 29 pF/ft (95 pF/m) | 50 Ohm | 70% |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
30 V (UL AWM 1637) | 750 V (Mil-Spec) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C (UL AWM 1637) | -70°C to +200°C |
Bend Radius
Installation Min. |
---|
1 in (25 mm) |
Max. Pull Tension |
12 lbs (5.4 kg) |
---|---|
Bulk Cable Weight |
5 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
AWM Compliance |
AWM 1637 |
Military Compliance |
Commercial, non-QPL product (M17/93-RG178) |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.504 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.504 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83265 009100 | White | Reel | 100 ft | 612825203698 | E |
83265 009500 | White | Reel | 500 ft | 612825203711 | E |
83265 0091000 | White | Reel | 1,000 ft | 612825203704 | E |