Product Number: 34490
Lead Wire, #1/0 Str TC, CSPE Ins, AWM 3193
Low Temp Rubber Lead Wire, 1/0AWG (805x26) Tinned Copper, CSPE Insulation, AWM 3193 CSA TYPE CL1052 600V 105C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 1/0 AWG | 262x24 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
CSPE - Chlorosulphonated Polyethylene | 0.091 in (2.3 mm) | 0.607 in (15.4 mm) |
Overall Cable Diameter (Nominal) |
0.607 in (15.4 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
0.113 Ohm/1000ft | 308.8 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
600 V (AWM 3193) | 300 V (CSA CL-1052) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -30°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
6.07 in (154 mm) | 6.07 in (154 mm) |
Max. Pull Tension |
1321 lbs (599.2 kg) |
---|---|
Recommended Max Baking Cycles |
24 Hours @ 300°F (149°C) |
Bulk Cable Weight |
439 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
Horizontal flame |
AWM Compliance |
AWM 3193 |
CEC / C(UL) Compliance |
CL-1052 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Separator material over conductor. |
---|
History
Update and Revision |
Revision Number: 0.477 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.477 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
34490 01050 | Black | Reel | 50 ft | 612825144199 | |
34490 010100 | Black | Reel | 100 ft | 612825144175 | C |
34490 010250 | Black | Reel | 250 ft | 612825144182 | C F |