Product Number: 37130
Lead Wire, #3/0 Str TC, EPDM Ins, AWM 3340 AWM 3374
Rubber Lead Wire, 3/0AWG (630x26) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 3/0 AWG | 630x26 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.111 in (2.82 mm) | 0.758 in (19.3 mm) |
Overall Cable Diameter (Nominal) |
0.758 in (19.3 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
0.0724 Ohm/1000ft | 460.8 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
600 V (AWM 3340, AWM 3374) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -55°C To +150°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
7.58 in (193 mm) | 7.58 in (193 mm) |
Max. Pull Tension |
2178 lbs (987.9 kg) |
---|---|
Recommended Max Baking Cycles |
24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C) |
Bulk Cable Weight |
660 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
Horizontal flame |
AWM Compliance |
AWM 3340, AWM 3374 |
CEC / C(UL) Compliance |
CL-1254 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Exact strand count may vary. Separator material over conductor. |
---|
History
Update and Revision |
Revision Number: 0.462 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.462 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
37130 01050 | Black | Reel | 50 ft | 612825147091 | C |
37130 010250 | Black | Reel | 250 ft | 612825147084 | C F |
37130 010500 | Black | Reel | 500 ft | 612825147107 | C |