Product Number: 8668
Shielding & Bonding, TC Braid #13.3AWG
Shielding & Bonding, TC Braid 13.3AWG (120x34)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
for shielding and bonding cable |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material |
---|---|---|
13.3 | 120x34 | TC - Tinned Copper |
Conductor Count |
1 |
---|
Construction and Dimensions
Braided Tubular I.D.1 |
0.17 in |
---|---|
Circular Mil Area (CMA)1 |
4800 |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
2.17 Ohm/1000ft |
Current
Max. Recommended Current [A] |
---|
Single conductor in free air @ 30ºC: 36.0 A |
Mechanical Characteristics
Bulk Cable Weight |
17 lbs/1000ft |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
N/A |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
AWG size is approximated. |
---|
History
Update and Revision |
Revision Number: 0.352 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.352 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8668 00050 | None | Reel | 50 ft | 612825213963 |
8668 000250 | None | Reel | 250 ft | 612825213956 |