Product Number: 9910
Lead Wire, #10 Str TC, PVC Ins, AWM 1015 AWM 1230
Low Temp Plastic Lead Wire, 10AWG (65x28) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 10 AWG | 65x28 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.18 in (4.6 mm) |
Overall Cable Diameter (Nominal) |
0.18 in (4.6 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
6.5 Ohm/1000ft | Single conductor in free air @ 30ºC: 6.5 A |
Nom. Outer Shield DCR |
6 Ohm/km |
---|
Voltage
UL Voltage Rating |
---|
600 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -30°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.8 in (46 mm) | 1.8 in (46 mm) |
Max. Pull Tension |
115 lbs (52.2 kg) |
---|---|
Bulk Cable Weight |
43 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
NEC / UL Compliance |
Article 310, MTW or TW |
AWM Compliance |
AWM 1015, AWM 1230, CSA AWM I A/B |
CEC / C(UL) Compliance |
TEW |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.487 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.487 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9910 010100 | Black | Reel | 100 ft | 612825260790 | |
9910 010250 | Black | Reel | 250 ft | 612825260813 | |
9910 0102000 | Black | Reel | 2,000 ft | 612825260806 | C |
9910 002100 | Red | Reel | 100 ft | 612825260714 |