Product Number: HK41.5
MachFlex™ ONE 475YY, 1 C 1.5 mm² Str BC, PVC Ins
MachFlex™ ONE 475YY, 1 Conductor 1.5 mm² Stranded Bare Copper, PVC Insulation
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which Laying in tubes, exposed or buried in plaster, and in closed installation ducts. Suitable for assembling cable harnesses and wiring during switch cabinet installation. |
---|
Construction Details
Conductor
Element | Size | Stranding | Material |
---|---|---|---|
Conductor(s) | 1.5 mm² | Class 5 | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter |
---|---|
PVC - Polyvinyl Chloride | 3.3 mm (0.13 in) |
Electrical Characteristics
Voltage
Voltage Rating |
---|
450 / 750 V (IEC) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
IEC/EN : -20°C to +70°C, UL: -20°C to +105°C (Occasional movement) | IEC/EN : -30°C to +80°C, UL: -30°C to +105°C (UL) (Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
13.2 mm (0.520 in) | 26.4 mm (1.04 in) |
Bulk Cable Weight |
19.8 kg/km (13.3 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance |
---|---|
Flammability / Reaction to Fire |
VW-1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
AWM Compliance |
AWM 10669 |
ISO/IEC Compliance |
IEC 60228 |
CENELEC Compliance |
EN 50525-2-31 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
VDE 0281, UL 1581, UL 758, HD 21.3, H07Z-K, BS 6360 |
Product Notes
Notes |
General Reference Standards : DIN VDE 0295, IEC 60227-3, DIN EN 50290-2-21, DIN VDE 0207-363-3 |
---|
History
Update and Revision |
Revision Number: 0.33 Revision Date: 09-12-2024 |
---|
Information
Update and Revision |
Revision Number: 0.33 Revision Date: 09-12-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
HK41.5 010100M | Black | 100 m |
HK41.5 010200M | Black | 200 m |
HK41.5 010300M | Black | 300 m |
HK41.5 008100M | Gray | 100 m |