Product Number: 83306E
Electronic, 1 C #20 Str SPC, TFE Ins, OA SPC Brd, TFE Jkt, MIL-W-16878/4 (Type E)
High Temperature Electronic, 1 Conductor 20AWG (19x32) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Outer Jacket, MIL-W-16878/4 (Type E)
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 20 AWG | 19x32 | SC - Silvered Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | PTFE - Polytetrafluoroethylene | 0.010 in (0.25 mm) | White |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Silvered Copper (SC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.010 in (0.25 mm) | 0.099 in (2.5 mm) |
Overall Cable Diameter (Nominal) |
0.099 in (2.5 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|
Conductor(s) | 8.9 Ohm/1000ft (29 Ohm/km) | 69 pF/ft (230 pF/m) | 6.5 Amps per conductor @ 25°C |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-65°C to +200°C |
Max. Pull Tension |
27.8 lbs (12.6 kg) |
---|---|
Bulk Cable Weight |
12 lbs/1000ft (18 kg/km) |
Standards and Compliance
Sustainability |
CA Prop 65 |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEMA Compliance |
NEMA HP3 |
Military Compliance |
MIL-W-16878/4 (Type E except stranding), (insulated conductors) |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
---|
History
Update and Revision |
Revision Number: 0.379 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.379 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83306E 009100 | White | Reel | 100 ft | 612825203889 | E |