Product Number: 83503
Electronic, 3 C #24 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP
High Temperature Electronic, 3 Conductor 24AWG (7x32) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.006 in (0.15 mm) | 0.036 in (0.91 mm) | Black, White, Red |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.014 in (0.36 mm) | 0.137 in (3.48 mm) |
Overall Cable Diameter (Nominal) |
0.137 in (3.48 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 24 Ohm/1000ft | 20 pF/ft (66 pF/m) | 36 pF/ft (120 pF/m) | 2 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -70°C to +200°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.37 in (34.8 mm) | 1.37 in (34.8 mm) |
Max. Pull Tension |
16 lbs (7.3 kg) |
---|---|
Bulk Cable Weight |
16 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6 |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Gas Resistant |
---|
History
Update and Revision |
Revision Number: 0.515 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.515 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83503 002500 | Red | Reel | 500 ft | 612825204763 | C |
83503 0021000 | Red | Reel | 1,000 ft | 612825204756 | C |