Product Number: 8620
Electronic, 4 C #16 Str TC, PVC Ins, PVC Jkt
Electronic, 4 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Analog Signals & Control (up to 600V); Line Level Audio; Voice Communications; Panel Wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 16 AWG | 19x29 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.031 in (0.79 mm) | 0.121 in (3.07 mm) | Black, Green, White, Red |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.376 in (9.55 mm) |
Overall Cable Diameter (Nominal) |
0.376 in (9.55 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 4.45 Ohm/1000ft | 19.5 pF/ft (64.0 pF/m) | 12 Amps per Conductor at 30ºC |
Voltage
Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.8 in (97 mm) | 3.8 in (97 mm) |
Max. Pull Tension |
160 lbs (73 kg) |
---|---|
Bulk Cable Weight |
81 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1581 (VW-1), IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.521 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.521 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8620 060100 | Chrome | Reel | 100 ft | 612825213482 | |
8620 060500 | Chrome | Reel | 500 ft | 612825213505 | C |
8620 0601000 | Chrome | Reel | 1,000 ft | 612825213499 | C |
8620 0605000 | Chrome | Reel | 5,000 ft | 612825213512 |