Product Number: 9504
RS-232, #24-4pr, SR-PVC, O/A Foil, PVC Jkt, CMG, 75Ω
Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 4 twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.044 in (1.1 mm) | Black & Red, Black & White, Black & Green, Black & Blue |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.259 in (6.58 mm) |
Overall Cable Diameter (Nominal) |
0.259 in (6.58 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
Pair(s) | 28.8 Ohm/1000ft | 30 pF/ft (98 pF/m) | 50 pF/ft (160 pF/m) | 60% | 2.2 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -30°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.6 in (66 mm) | 2.6 in (66 mm) |
Max. Pull Tension |
50 lbs (23 kg) |
---|---|
Bulk Cable Weight |
32 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464, AWM I/II A |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
89504, 82504 |
History
Update and Revision |
Revision Number: 0.539 Revision Date: 12-22-2023 |
---|
Information
Update and Revision |
Revision Number: 0.539 Revision Date: 12-22-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9504.0030 | Chrome | Reel | 30 m | 8719605021144 | |
9504 060100 | Chrome | Reel | 100 ft | 612825254263 | |
9504.00U152 | Chrome | UnReel | 152 m | 8719605021151 | |
9504.01152 | Chrome | Reel | 152 m | 8719605021175 |