Product Number: 1345F
Fieldbus, 2 C #15+18 Str TC, PVC-NYL&FEP Ins, IS+OA TC Brd, TPE Jkt, High Flex
Fieldbus, 2 Conductor 15+18AWG (65x33+65x36) Tinned Copper, PVC-NYL&FEP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, Orange TPE Outer Jacket, High Flex
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
15 | 65x33 | TC - Tinned Copper | 1 |
18 | 65x36 | TC - Tinned Copper | 1 |
Conductor Count |
4 |
---|
Insulation
Element | Material | Nominal Wall Thickness |
---|---|---|
15 AWG | PVC - Polyvinyl Chloride | 0.021 in |
18 AWG | PE - Polyethylene (Foam) | 0.053 in |
Color Chart
Number | Color |
---|---|
1 (15 AWG) | Red & Black |
2 (18 AWG) | Blue & White |
Inner Shield
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Tape | 15 AWG Pair | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Braid | Tinned Copper (TC) | 65% | TC - Tinned Copper | 18 | 65x36 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
TPE - Thermoplastic Elastomer | 0.480 in | 0.060 in |
Electrical Characteristics
Conductor DCR
Element | Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|---|
15 AWG | 3.6 Ohm/1000ft | 1.8 Ohm/1000ft |
18 AWG | 6.9 Ohm/1000ft |
Capacitance
Element | Nom. Capacitance Conductor to Conductor |
---|---|
18 AWG Pair Only | |
12.0 pF/ft |
Inductance
Element | Nominal Inductance |
---|---|
15 AWG Pair Only | 0.174 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
120 Ohm |
Delay
Max. Delay | Max. Delay Description | Nominal Delay | Nominal Velocity of Propagation (VP) [%] | Nominal Velocity of Propagation (VP) Description |
---|---|---|---|---|
1.36 ns/ft | 18 AWG Pair Only | 18 AWG Pair Only | ||
1.36 ns/ft | 75% |
High Frequency
Element | Frequency [MHz] | Max./Min. Input Impedance (unFitted) |
---|---|---|
18 AWG Pair Only | 0.125 MHz | 120 Ohm |
0.5 MHz | ||
1 MHz |
Current
Element | Max. Recommended Current [A] |
---|---|
15 AWG | 8 Amps per Conductor |
18 AWG | 5 Amps per Conductor |
Voltage
UL Description | UL Voltage Rating |
---|---|
CMG, PLTC-ER | 300 V |
UL AWM 20201 | 600 V |
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-30°C to +75°C |
Mechanical Characteristics
Oil Resistance |
Yes |
---|---|
Bulk Cable Weight |
133 lbs/1000ft |
Max. Pull Tension |
205 lbs |
Min. Bend Radius/Minor Axis |
4.6 in |
Standards
NEC Articles |
Article 725, Article 800 |
---|---|
NEC/(UL) Compliance |
CMG, PLTC-ER |
CEC/C(UL) Compliance |
CMG |
UL AWM Style Compliance |
AWM 20201 |
CSA AWM Compliance |
AWM I/II A |
CPR Euroclass |
Eca |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Oil Resistance |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 FT4 Loading |
---|---|
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
High-Flex. Thick. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark. Jacket printed ""1PR16"" instead of ""1PR15"" due to UL requirements for CMG Listing. |
---|
History
Update and Revision |
Revision Number: 0.548 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.548 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1345F T5U1000 | Gray T5U | Reel | 1,000 ft | 612825112327 |