Product Number: 7896T
DeviceBus®, 2 Pr #16+18 Str TC, XLPe+PP Ins, IS+OA TC Brd, LSZH Jkt, 600V TC-ER-ST1
DeviceBus® for ODVA DeviceNet™, 2 Pair 16+18AWG (19x29+19x30) Tinned Copper, XLPE+ PP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, LSZH Outer Jacket, 600V TC-ER-ST1
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Power Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
Data Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code | Notes |
---|---|---|---|---|
Power Pair(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.031 in (0.79 mm) | Red & Black | |
Data Pair(s) | PP - Polypropylene | 0.068 in (1.7 mm) | Blue & White | Flame Retardant |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Braid | Tinned Copper (TC) | 65% | 16 AWG (19x29) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.115 in (2.92 mm) | 0.646 in (16.4 mm) |
Overall Cable Diameter (Nominal) |
0.646 in (16.4 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Power Pair(s) | ||
Data Pair(s) | 120 Ohm | 75% |
High Frequency
Element |
---|
Data Pair(s) |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER-ST1) |
Mechanical Characteristics
Temperature
UL Temperature |
---|
75°C Dry |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
NEC / UL Compliance |
Article 336, TC-ER-ST1 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.364 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.364 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
7896T 0105000 | Black | 612825190851 | C |