Product Number: 9681
RS232/422 Low Cap, #24-4pr, PO, O/A Foil, PVC Jkt, CM, 100Ω
Computer EIA RS-232/422 Cable, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 0.054 in (1.4 mm) | White/Blue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.307 in |
Overall Cable Diameter (Nominal) |
0.307 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
28.8 Ohm/1000ft | 15.5 pF/ft (50.9 pF/m) | 27.5 pF/ft (90.2 pF/m) | 100 Ohm | 66% | 1.47 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
30 V (AWM 2919), 300 V (CM) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.07 in (78.0 mm) | 3.07 in |
Max. Pull Tension |
49.5 lbs (22.5 kg) |
---|---|
Bulk Cable Weight |
39 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2919 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.354 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.354 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9681 060500 | Chrome | Reel | 500 ft | 612825256960 | C |
9681 0601000 | Chrome | Reel | 1,000 ft | 612825256953 | C |
9681 0605000 | Chrome | Reel | 5,000 ft | 612825256977 |