Product Number: 10GA24
CAT 6A 4P 23AWG, U/UTP, LSZH Jkt, Indoor
CAT 6A 4PR x 23AWG U/UTP, Solid Bare Copper Conductors, PE Insulation, LSZH Jacket, Indoor
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Horizontal and building backbone cable; Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM as well as PoE application etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 1.14 mm (0.0449 in) | White & Blue, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.2 mm (0.28 in) | No |
Table Notes |
A Separator tape "EquiBlockTM Barrier Technology" wrapped below outer jacket |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
80.0 Ohm/km (24.4 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 538 ns/100m | 45 ns/100m | 67% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 | 75.3 | 72.3 | 73.2 | 71.2 | 68.0 | 65.0 | 20.0 | 67.0 | 67.0 | 40.0 | 35.0 |
4 | 3.8 | 66.3 | 63.3 | 62.5 | 59.5 | 56.0 | 53.0 | 23.0 | 67.0 | 66.2 | 40.0 | 23.0 |
8 | 5.3 | 61.8 | 57.3 | 56.5 | 55.5 | 49.7 | 46.7 | 24.5 | 67.0 | 58.2 | 40.0 | 16.9 |
16 | 7.5 | 57.2 | 54.2 | 49.6 | 46.6 | 43.9 | 40.9 | 25.0 | 67.0 | 54.1 | 38.0 | 10.9 |
31.25 | 10.5 | 52.9 | 49.9 | 42.4 | 39.4 | 38.1 | 35.1 | 23.6 | 67.0 | 48.3 | 35.1 | |
62.5 | 15.0 | 48.4 | 45.4 | 33.4 | 30.4 | 31.9 | 28.9 | 21.5 | 65.6 | 42.3 | 32.0 | |
100 | 19.1 | 45.3 | 42.3 | 26.2 | 23.2 | 28.0 | 25.0 | 20.1 | 62.5 | 38.2 | 30.0 | |
125 | 21.5 | 43.8 | 40.8 | 22.3 | 19.3 | 26.1 | 23.1 | 19.4 | 61.0 | 36.3 | 29.0 | |
200 | 27.6 | 40.8 | 37.8 | 13.2 | 10.2 | 22.0 | 19.0 | 18.0 | 58.0 | 32.2 | 27.0 | |
250 | 31.1 | 39.3 | 36.3 | 8.2 | 5.2 | 19.8 | 16.8 | 17.3 | 56.5 | 30.2 | 26.0 | |
300 | 34.3 | 38.1 | 35.1 | 3.8 | 0.8 | 18.5 | 15.5 | 17.3 | 55.3 | 28.7 | 25.2 | |
500 | 45.3 | 34.8 | 31.8 | 14.0 | 11.0 | 17.3 | 52.0 | 24.2 | 23.0 | |||
600 | 50.1 | 33.6 | 30.6 | 12.4 | 9.4 | 17.3 | 50.8 | 22.6 | ||||
650 | 52.3 | 33.1 | 30.1 | 11.7 | 8.7 | 17.3 | 50.3 | 21.9 |
Table Notes |
Jacket sequentially marked. Limits for 1MHz ,600MHz, 650MHz are for information only. |
---|
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-20°C to +60°C | 0°C to +50°C |
Bend Radius
Installation Min. |
---|
50 mm (2.0 in) |
Max. Pull Tension |
110 N (25 lbf) |
---|---|
Bulk Cable Weight |
52 kg/km (35 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor, Indoor, Non-Halogenated |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
IEEE Compliance |
PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA 568.2-D |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Halogen Free Standards |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Product Notes
Notes |
Cold bend test: -30℃ x 4 Hrs, No Crack |
---|
History
Update and Revision |
Revision Number: 0.71 Revision Date: 07-15-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.71 Revision Date: 07-15-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
10GA24 010305M | Black | 305 m |
10GA24 006305M | Blue | 305 m |
10GA24 008305M | Gray | 305 m |
10GA24 005305M | Green | 305 m |