Product Number: 50106AFLS
BELDEN Industrial Ethernet CAT6A cable, F/UTP LSZH SWA LSZH, Outdoor
BELDEN Industrial Ethernet CAT6A,F/UTP, 4x2x 23AWG, Solid Bare Copper Conductors,HDPE Insulation, PET+Al-Mylar (Aluminium facing outside)shield, LSZH Jacket,UV Resistance cable
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Ethernet cables are used for interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. These are Cat 6A highly durable & ruggedized cables for outdoor use meeting ISO/IEC 11801 ed. 2.0 , IEC61156-5 CAT6A , IEC 60332-1-2, IEC60332-3-22 |
---|
Construction Details
Conductor
Element | Size | Stranding Class | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 23 AWG | Class 1 | BC - Bare Copper | 4 | 8 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 1.14 mm (0.0449 in) | 1. Blue & Blue / White, 2. Orange & Orange / White, 3. Green & Green / White, 4. Brown & Brown / White |
Inner Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 9.1 mm (0.36 in) |
Outer Shield
Material |
---|
Bi-Laminate (Alum+Poly) |
Armor
Armor Type & Material | Armor Material Diameter |
---|---|
SWA - Steel Wire Armor | 0.8 mm (0.031 in) |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 12.5 mm (0.492 in) |
Overall Cable Diameter (Nominal) |
12.50 mm (0.4921 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance |
---|---|---|
95@20℃( Ohm/km) | 56 pF/m (17 pF/ft) | 1,600 pF/km |
High Frequency
Frequency [MHz] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|
1 | 75.3 | 72.3 | 73.2 | 70.2 | 68.0 | 65 | 20.0 | 40.0 | 35.0 |
4 | 66.3 | 63.3 | 62.5 | 59.5 | 56.0 | 53 | 23.0 | 34.0 | 23.0 |
10 | 60.3 | 57.3 | 54.4 | 51.4 | 48.0 | 45 | 25.0 | 30.0 | 15.0 |
16 | 57.2 | 54.2 | 49.7 | 46.7 | 43.9 | 40.9 | 25.0 | 28.0 | 10.9 |
31.3 | 52.9 | 49.9 | 42.4 | 39.4 | 38.1 | 35.1 | 23.6 | 25.1 | 5.1 |
62.5 | 48.4 | 45.4 | 33.4 | 30.4 | 32.1 | 29.1 | 21.5 | 22.0 | |
100 | 45.3 | 42.3 | 26.2 | 23.2 | 28 | 25 | 20.1 | 20.0 | |
125 | 43.8 | 40.8 | 22.3 | 19.3 | 26.1 | 23.1 | 19.4 | 19.0 | |
200 | 40.8 | 37.8 | 13.2 | 10.2 | 22 | 19 | 18.0 | 17.0 | |
250 | 39.3 | 36.3 | 8.2 | 5.2 | 20 | 17.0 | 17.3 | 16.0 | |
350 | 37.1 | 34.1 | 17.1 | 14.1 | 17.3 | 16 | |||
500 | 34.8 | 31.8 | 14.0 | 11.0 | 17.3 |
Transfer Impedance Class |
Grade 2 |
---|
Voltage
UL Voltage Rating |
---|
72 V DC |
Mechanical Characteristics
Temperature
UL Temperature |
---|
-30°C To +60°C |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, UV Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-22 |
ISO/IEC Compliance |
IEC 61156-5 |
History
Update and Revision |
Revision Number: 0.24 Revision Date: 03-27-2025 |
---|
Information
Update and Revision |
Revision Number: 0.24 Revision Date: 03-27-2025 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
50106AFLS 010305M | Black | 305 m |
50106AFLS 009305M | White | 305 m |