Product Number: 50105FS-R
CC-Link IE High flex industrial CAT 5e SF/UTP Ethernet cable
High flex industrial Ethernet cable CAT5e,SF/UTP, 4x2x26AWG, Stranded Tinned-Copper Alloy, FEP insulation, Double shielding (Al/Mylar foil tape and tinned tinsel wire braid shield), FRPVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
BELDEN 50105FS-R 4x2xAWG26 is Category 5e high speed data transmission cable suitable for continuous flex applications and other moving machinery parts. Double shielding (Al/Mylar foil tape and tinned tinsel wire braid shield) provides excellent immunity from electromagnetic interference (EMI) and radio frequency interference (RFI). It is suitable for internal wiring and external interconnection of network devices (class2 circuits only) and meet UL VW-1-Vertical Wire flame test & UL 444 (CM) flame ratings. |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
26 AWG | Stranded | TCA - Tinned Copper Alloy |
Insulation
Material | Color Code |
---|---|
FEP - Fluorinated Ethylene Propylene | Blue & Light Blue, Orange & Light Orange, Green & Light Green, Brown & Light Brown |
Outer Shield
Shield Type |
---|
Tape |
Braid |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
6.9 mm (0.27 in) |
---|
Electrical Characteristics
Electricals
Max. Mutual Capacitance |
---|
56 pF/m (17 pF/ft) |
Delay
Max. Delay Skew |
---|
45 ns/100m |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|---|---|
1 | 3.1 | 65.3 | 62.3 | 63.8 | 60.8 | 20.0 |
4 | 6.1 | 56.3 | 53.3 | 51.7 | 48.7 | 23 |
8 | 8.6 | 51.8 | 48.8 | 45.7 | 42.7 | 24.5 |
10 | 9.7 | 50.3 | 47.3 | 43.8 | 40.8 | 25 |
16 | 12.4 | 47.2 | 44.2 | 39.7 | 36.7 | 25 |
20 | 13.9 | 45.8 | 42.8 | 37.8 | 34.8 | 25 |
25 | 15.6 | 44.3 | 41.3 | 35.8 | 32.8 | 24.2 |
31.25 | 17.6 | 42.9 | 39.9 | 33.9 | 30.9 | 23.3 |
62.5 | 25.5 | 38.4 | 35.4 | 27.9 | 24.9 | 20.7 |
100 | 33 | 35.3 | 32.3 | 23.8 | 20.8 | 19 |
Mechanical Characteristics
Temperature
UL Temperature |
---|
-20°C to +80°C |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor |
---|---|
Flammability / Reaction to Fire |
UL1581 VW-1 Compliant, UL444 CM Compliant |
TIA/EIA Compliance |
ANSI /EIA-568.2-D(Category.5e) |
Product Notes
Notes |
Characteristic impedance: 85-115Ω (@100MHz), Capacitance unbalance: pair to ground 330 pF/100m Max.(1kHz), DC Resistance unbalance(Pair): 5.0 % Max. Double Screen: Al-PET foil and Tinned Tinsel braid, Trailing chain test: 20 million(R=38mm) ※, Torsion test: 20 million(±180°, L=300mm) ※, Reverse Bending Test: 20 million(R=40mm) ※ 20 million(R=40mm) ※ |
---|
History
Update and Revision |
Revision Number: 0.21 Revision Date: 03-17-2025 |
---|
Information
Update and Revision |
Revision Number: 0.21 Revision Date: 03-17-2025 |
---|