Product Number: FX Brilliance OM4 LC Keyed
FX Brilliance OM4 LC Keyed Connector
FX Brilliance Universal OM4 LC Keyed Mechanical Connector
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
Indoor termination of fiber cables: Patch panels, Communication outlets, Fiber-to-the-desk, Distribution frames, Campus, Customer premise, Access network, Data Centers |
Construction
Fiber Cable Construction
Fiber Type |
---|
OM4 |
Mechanical Characteristics
Mechanical Specifications
Test | TIA 568.3-D (MM) |
---|---|
Intermateability Requirement | Compliant with TIA/EIA-604-10A (FOCIS 10) |
Operating Temp Range | -40°C to +75°C |
Storage Temp Range | -40°C to +60°C |
Durability | 500 cycles, less than 0.2 dB change, FOTP-21 |
Maximum Insertion Loss |
0.50 dB |
---|---|
Typical Insertion Loss |
0.20 dB |
Minimum Reflectance @ 1550nm |
-30 dB |
Mechanical Tests
Description |
---|
Termination Style |
Mechanical |
---|
Durabilities@Termination1 |
500 cycles, less than 0.2 dB change, FOTP-21 |
---|
Temperature Range
Operating Temperature Range |
-40°C to +75°C |
---|---|
Storage Temperature Range |
-40°C to +60°C |
Product Material
Materials
Description | Material | Color |
---|---|---|
Boot | Rubber | Black |
Protective Ferrule Cap | Plastic | Opaque |
Connector Body | Plastic | Erika Violet |
Ferrule | Ceramic |
Standards
TIA/EIA Compliance |
TIA 568-C.3 |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Safety Listing |
ACA |
Related Part Numbers
Included Parts |
900 µm boot, protective ferrule cap |
---|---|
Packaging |
Individually packaged in a sealed plastic bag. Twenty-five (25) connectors come in a dust and moisture resistant blister package. |
Related Parts |
FX Brilliance Precision Installation Kit, Boots for 2mm and 3mm Jacketed Fiber, 250µm to 900µm break out kits. |
Product Notes
Notes |
Refer to Installation Guide PX105234 for installation procedures. Fiber can be reterminated up to 5 times with the same connector. |
---|
History
Update and Revision |
Revision Number: 0.52 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.52 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Color | Packaging | UPC |
---|---|---|---|
AX105236-B25 | Aqua | 25-Pack | 611589106085 |
AX105231-B25 | Black | 25-Pack | 611589106030 |
AX105233-B25 | Blue | 25-Pack | 611589106054 |
AX105237-B25 | Brown | 25-Pack | 611589106092 |