Product Number: FD4D036AJ

Indoor/Outdoor Plenum OM4 Distribution 36Fibers Aluminum Interlocked

FX Indoor/Outdoor OM4 Distribution Tight Buffer 36 Fibers OFCP Aluminum Interlocked Armor Sub-Units(6F) Black Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 µm

Fiber Count

36

Fiber Color Coding

TIA-598-D

Number of Active Subunits

6

Fibers Per Subunit

6

Subunit Diameter

0.180 in (4.6 mm)

Subunit Color

Erika Violet

Subunit Strength Members

Waterblocking aramid yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking and nomex tape

Cable Core Waterblocking

Waterblock Tape

Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.632 in (16.1 mm)

Color

Black

Number of Ripcords

1

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.986 in (25.0 mm)

Color

Black

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1100 m 550 m
10 Gigabit Ethernet Performance 550 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

303 lbs/kft (451 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFCP, FT6

ICEA Compliance

S-104-696

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

Update and Revision

Revision Number: 0.84 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.84 Revision Date: 11-09-2022

Part Numbers

Item # Color Putup Type UPC
FD4D036AJ Black Reel 612825374633