Product Number: 3079ANH
Profibus DP, 1PR #22 Sol BC, PO ins, F/B, LSNH Jkt, 300 V
Profibus DP, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300 V
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable; For data transmission applications such as Profibus |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | Solid | BC - Bare Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 2.51 mm | 0.09 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Red & Green |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | 25 / 50 µm |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8 mm | 1.1 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
1 pair and 2 fillers twisted to cable core | Flame retardant Polypropylene (2x) (2.54 mm) |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
52 Ohm/km |
Capacitance
Max. Capacitance Unbalance | Nom. Capacitance Conductor to Conductor |
---|---|
1 pF/m | 27.9 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
3 - 20 MHz | 150 Ohm | 15 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
78% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
0.2 MHz | 0.9 dB/100m |
4 MHz | 2.2 dB/100m |
16 MHz | 4.5 dB/100m |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
Storage Temperature Range |
-45°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-2-1 |
---|---|
Max. Pull Tension |
220 N |
Min. Bend Radius During Installation |
80 mm |
Standards
CPR Euroclass |
Eca |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Eca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.247 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.247 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
3079ANH.00500 | Chrome | Reel | 500 m | 8719605005755 |
3079ANH.001000 | Chrome | Reel | 1,000 m | 8719605005748 |
3079ANH.02500 | Violet | Reel | 500 m | 8719605005779 |
3079ANH.011000 | Violet | Reel | 1,000 m | 8719605005762 |