CAN-Bus Data Cable

Used for motion control networks including discrete manufacturing, mass transit, building automation, maritime electronics applications, Belden CAN-Bus Cables for CANopen networks are CMP listed for flame and smoke protection, and engineered for maximum performance and cost savings—without the need for conduit.

Features & Benefits

  • Eliminate Conduit: Armoring options available to ensure cable strength and protection
  • Noise Protection: Automation applications not influenced by RFI/EMI
AWG ShieldingUses & Ratings (Insulation/Jacket Material)[Insulation / Jacket Material]PairsAdd'l Detail Part Number
22Foil & BraidPower-Limited Tray Cable (PLTC) Communications (CM) [FHDPE / PVC] 1 Standard3105A
1.5Standard 3106A
2 Standard3107A
Aluminum Armor123107A
3Standard3108A
4 Standard3109A
Power-Limited Tray Cable (PLTC-LS) Low Smoke, Zero Halogen (CMG-LS) Extra Rugged (cross-linked LSZH) Marine Rated (ABS & DNV) [PHDPE / Thermoset LSZH] 1 Standard3105Z
Bronze Armor/Double Jacket 933105Z
2Standard3107Z
Bronze Armor/Double Jacket Download
3Standard3108Z
Bronze Armor/Double Jacket Download
4Standard3109Z
Bronze Armor/Double Jacket Download
Power-Limited Tray Cable (PLTC-LS) Low Smoke, Zero Halogen (CMG-LS) Regular Industrial-grade (plastic LSZH) Marine Rated (ABS & DNV) (FHDPE / Thermoplastic LSZH) 1Standard3105T
Bronze Armor/Double Jacket773105T
2Standard3107T
Bronze Armor/Double Jacket773107T
3Standard3108T
Bronze Armor/Double Jacket773108T
4Standard3109T
Bronze Armor/Double Jacket773109T
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase