Product Number: 70001LS
Profibus PA, 1PR #18 Str TC, PO ins, F/B, LSNH Jkt, 300 V
Profibus PA, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300 V
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Profibus PA or Foundation FieldBus PA |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | No. of Conductors | No. of Pairs |
---|---|---|---|---|---|
Pair(s) | 18 | 7x26 | TC - Tinned Copper | 2 | 1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene (Foam) | 2.5 mm | 0.05 mm | 0.65 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Red & Green |
Inner Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | TC - Tinned Copper | AWG20/7 | |
Braid | Tinned Copper (TC) | 85% |
Inner Jacket
Material | Color | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Black or Blue | 8 mm | 1.15 mm |
Table Notes |
UV Stabilised |
---|
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 12.8 mm | 0.3 mm | 1.27 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
1 pair and 2 fillers twisted to cable core | Polyethylene (2x) (1.65 mm) |
Armor
Type of Armor | Material | Thickness of Armoring Wires | Coverage Percentage |
---|---|---|---|
Steel Wire Armoring | Galvanized steel wire | 0.9 mm | Min. 95% |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. Outer Shield DCR |
---|---|
20.5 Ohm/km | 9 Ohm/km |
Capacitance
Max. Capacitance Conductor to Conductor | Max. Capacitance Unbalance |
---|---|
80 pF/m | 4 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
0.03125 MHz | 100 Ohm | 20 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
0.039 MHz | 0.3 dB/100m |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
77% |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +70°C |
---|---|
Storage Temperature Range |
-45°C To +70°C |
Operating Temp Range (Flexible Install) |
-15°C To +70°C |
Operating Temp Range (Fixed Install) |
-45°C To +70°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-2-1 |
---|---|
Max. Pull Tension |
50 N |
Min. Bend Radius During Installation |
120 mm |
Min Setting Radius |
80 mm |
Standards
CENELEC Compliance |
EN 50290-2-20 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Eca |
---|
Suitability
Suitability - Sunlight Resistance |
Yes |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.224 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.224 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70001LS.00120 | Black | Reel | 120 m | 8719605009050 |
70001LS.00500 | Black | Reel | 500 m | 8719605009067 |
70001LS.001000 | Black | Reel | 1,000 m | 8719605009043 |
70001LS.01500 | Blue | Reel | 500 m | 8719605009081 |