Product Number: 7442W

MachFlex™, 24+1G C #14 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER

MachFlex™ for High Flex, 24+1G Conductor 14AWG (41x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 24 14 AWG 41x30 BC - Bare Copper
Ground Wire 1 14 AWG 41x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.117 in (2.97 mm) Black and Numbered
Ground Wire PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.117 in (2.97 mm) Green/Yellow

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
non-Woven Tape TPE - Thermoplastic Elastomer 0.085 in (2.2 mm) 0.895 in

Overall Cable Diameter (Nominal)

0.895 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 2.8 Ohm/1000ft 12 Amps per Conductor at 25ºC
Ground Wire 2.73 Ohm/1000ft (8.96 Ohm/km)

Voltage

UL Voltage Rating
1000 V (WTTC), 600 V (TC-ER)

Temperature

UL Temperature Operating
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
3.58 in (90.9 mm) 4.48 in

Max. Pull Tension

1332 lbs (604.2 kg)

Bulk Cable Weight

545 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336

AWM Compliance

AWM 20328, AWM I/II A/B

CEC / C(UL) Compliance

CIC, TC

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.373 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.373 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7442W 060250 Chrome Reel 250 ft 612825186793 C
7442W 0601000 Chrome Reel 1,000 ft 612825186786 C