Product Number: 551945
Surveillance CCTV, RG-59 #22 BC, 93% BC Braid, CM
Surveillance & CCTV Cable, RG59, Rated-CM, 22 AWG stranded bare copper, foam polyolefin core, 93% bare copper braid, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Surveillance, CCTV Camera |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
22 | 7x30 | BC - Bare Copper | 0.03 in | 1 |
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.14 in |
Table Notes |
Gas Injected |
---|
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 93% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.232 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
15 Ohm/1000ft | 15 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
17.3 pF/ft |
Inductance
Nominal Inductance |
---|
0.09 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 0.9 dB/100ft |
50 MHz | 2.1 dB/100ft |
100 MHz | 3 dB/100ft |
200 MHz | 4.5 dB/100ft |
400 MHz | 6.6 dB/100ft |
700 MHz | 8.9 dB/100ft |
900 MHz | 10.1 dB/100ft |
1000 MHz | 10.9 dB/100ft |
Delay
Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
78 ns/100m | 1.3 ns/ft | 78% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
28 lbs/1000ft |
---|---|
Max. Pull Tension |
49 lbs |
Min. Bend Radius/Minor Axis |
2.5 in |
Dimensions
Width | Depth |
---|---|
0.76 | 0.79 |
Standards
NEC Articles |
Article 800 |
---|---|
NEC/(UL) Compliance |
CM |
CEC/C(UL) Compliance |
CM |
RG Type |
59 |
Series Type |
59 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.397 Revision Date: 03-27-2024 |
---|
Information
Update and Revision |
Revision Number: 0.397 Revision Date: 03-27-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
551945 0101000 | Black | Reel | 1,000 ft | 612825163992 |