Product Number: 6322UL
Fire Alarm, #18-4c BC, FPLP
Fire Alarm Cable, Plenum-FPLP, 4-18 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 18 | Solid | BC - Bare Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.008 in (0.20 mm) | 0.057 in (1.4 mm) | Black, Red, Brown, Blue |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.166 in | Yes |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
6.65 Ohm/1000ft | 33.5 pF/ft (110 pF/m) | 4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.32 in (33.5 mm) | 1.32 in |
Max. Pull Tension |
78.4 lbs (35.6 kg) |
---|---|
Bulk Cable Weight |
28 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL910) |
NEC / UL Compliance |
Article 760, FPLP |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
California State Fire Marshall |
Non-Plenum Number |
5322UL |
History
Update and Revision |
Revision Number: 0.308 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.308 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
6322UL 0021000 | Red | 612825175995 | C |
6322UL 002C500 | Red | 612825175971 | |
6322UL 002U1000 | Red | 612825175988 |