Product Number: A02121J
TC VN/PVC, 2+G C #12 Str BC, PVC-NYL Ins E1, 1 #12 Str BC PVC-Nyl GRD, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
UL Type TC (1277) PVC-Nylon/PVC, 2+G Conductor 12AWG (7x20) Bare Copper, PVC-NYL Insulation E1 Color Code, 1 12(7x20) Bare Copper PVC-NYLON Ground Wire, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Power and Control Applications up to 600V |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 12 AWG | 7x20 | BC - Bare Copper |
Ground Wire | 1 | 12 AWG | 7x20 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.134 in mm | Black, White |
Ground Wire | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.134 in in | Green |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.383 in | Yes |
Overall Cable Diameter (Nominal) |
0.383 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 1.68 Ohm/1000ft | 30 Amps per Conductor at 30ºC |
Ground Wire | 1.72 Ohm/1000ft (5.64 Ohm/km) |
Voltage
UL Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -30°C to 90°C Wet/Dry |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.532 in (38.91 mm) | 1.915 in |
Max. Pull Tension |
154 lbs (69.9 kg) |
---|---|
Bulk Cable Weight |
107 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance |
TC-ER, THWN-2 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.96 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.96 Revision Date: 05-31-2024 |
---|