Product Number: U02122
TC XLPE/LSZH, 2 C #12 Str BC, XLPE Ins E2, Blk LSZH Jkt, 600V TC 90C Dry/Wet SUN RES
UL Type TC (1277) XLPE/LSZH, 2 Conductor 12AWG (7x20) Bare Copper, XLPE Insulation E2 Color Code, Black LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES
-
Availability:
-
Global inventory:

Specifications
Information
Put-Up Type |
Reel |
---|
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 12 | 7x20 | BC - Bare Copper | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.150 in | 0.031 in |
Color Chart
Number | Color |
---|---|
1 | Black |
2 | Red |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.434 in | 0.067 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
1.65 Ohm/1000ft |
Current
Max. Recommended Current [A] |
---|
30 Amps per Conductor at 30ºC |
Voltage
UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
TC | 600 V RMS (Type TC) | 600 V RMS (Type TC) |
Temperature Range
UL Temp Rating |
90°C Dry, 90°C Wet |
---|---|
Operating Temperature Range |
-30°C To +90°C |
Wet Temp Range |
-30°C To +90 °C |
Mechanical Characteristics
Bulk Cable Weight |
104 lbs/1000ft |
---|---|
Max. Pull Tension |
108 lbs |
Min. Bend Radius/Minor Axis |
1.74 in |
Standards
NEC/(UL) Compliance |
TC, XHHW-2 |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
IEEE Flammability |
1202 |
UL voltage rating |
600 V RMS (Type TC) |
History
Update and Revision |
Revision Number: 0.56 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.56 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Put-Up Type |
---|---|
U02122 0102500 | Reel |