Product Number: 29502T
VFD 300% Gnd, 3C+G #12 Str TC, XLPE Ins+PVC Grd, OS+TC Brd w/#12 TC Drain, Blk LSZH Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC
Belden 300% Ground Flexible VFD, 3 Conductor 12AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/12AWG Tinned Copper Drain, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen) |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 12 AWG | 65x30 | TC - Tinned Copper |
Ground | 1 | 12 AWG | 65x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.046 in (1.2 mm) | Black and Numbered |
Ground | PVC - Polyvinyl Chloride | 0.046 in (1.2 mm) | Green/Yellow Stripe |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.073 in (1.9 mm) | 0.630 in (16.0 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.630 in (16.0 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 1.566 Ohm/1000ft (5.138 Ohm/km) | 29 pF/ft (95 pF/m) | 53 pF/ft (170 pF/m) | 63 Ohm | 55% | 30 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
1000 V (TC, WTTC, UL Flexible Motor Supply Cable) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -25°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
7.6 in (190 mm) | 7.6 in (190 mm) |
Max. Pull Tension |
458 lbs (208 kg) |
---|---|
Bulk Cable Weight |
274 lbs/1000ft (408 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1685 FT4 Loading |
NEC / UL Compliance |
Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable |
ICEA Compliance |
S-95-658 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.263 Revision Date: 04-11-2025 |
---|
Information
Update and Revision |
Revision Number: 0.263 Revision Date: 04-11-2025 |
---|
Part Numbers
Item # | Color | Putup Type | UPC | Footnote |
---|---|---|---|---|
29502T 0101000 | Black | Reel | 612825136828 | C |
29502T 0105000 | Black | Reel | 612825136835 | C |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog