Product Number: 29728C
VFD, 3C #1 Str BC XLPE Ins + #5 Symm. Seg. Gnd (3 of #10) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B
Belden Basics VFD, 3 Conductor 1AWG (19x14) Bare Copper XLPE Insulation M4 Color Code + 5AWG Symmetrical Segmented Ground (3 of 10AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 1 AWG | 19x14 | BC - Bare Copper | ASTM B3 Copper B8 Class B Stranding |
Ground | 3 | 10 AWG | 7x18 | BC - Bare Copper | Segmented Grounds |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.093 in (2.4 mm) | Black and Numbered |
Ground | No Insulation |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Helical Tape | Bare Copper (BC) | 100% |
Helical Tape | Bare Copper (BC) | 100% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.275 in (32.39 mm) | Yes |
Overall Cable Diameter (Nominal) |
1.275 in (32.39 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 0.131 Ohm/1000ft (0.430 Ohm/km) | 26 pF/ft (85 pF/m) | 47 pF/ft (150 pF/m) | 71 Ohm | 55% | 145 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
2000 V (TC), 1000 V (CSA AWM I/II A/B) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
15.3 in (389 mm) | 15.3 in (389 mm) |
Max. Pull Tension |
3222 lbs (1461 kg) |
---|---|
Bulk Cable Weight |
1288 lbs/1000ft (1917 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685UL Loading, 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
NEC / UL Compliance |
Article 336, TC-ER, RHW-2 |
AWM Compliance |
I/II A/B |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-07-KA070003-MSHA |
History
Update and Revision |
Revision Number: 0.87 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.87 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Putup Type | UPC |
---|---|---|
29728C 0102500 | Reel | 612825445661 |
29728C 0105000 | Reel | 612825445678 |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog