Product Number: MSS013
MachFlex™ SERVO Symmetrical 610BCY, 3C150mm² + 3G25mm² Str BC, PP Ins, OS + TC Brd, PVC Jkt
MachFlex™ SERVO Symmetrical 610BCY, 3 Conductor 150mm² + 3 Ground 25mm² Stranded Bare Copper, PP Insulation, Overall Aluminum Foil Plus Tinned Copper Braid Shield, Black PVC Jacket, 1000V Flexible SERVO Motor Supply Cable
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for connecting servo controller with motor. Cable applications include motor speed control, printing machine, production machinery and machine tools. This type of cables suitable for plant engineering both of static or flexible use. Double screened power cable for large servo drive systems with high electrical load. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 3 | 150.0 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 3 | 25 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PP - Polypropylene | Brown, Black, Gray |
Ground | PP - Polypropylene | Yellow/Green #1, Yellow/Green #2, Yellow/Green #3 |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 70% |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
50.5 mm (1.99 in) |
---|
Electrical Characteristics
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
1000 V (Max. Operating Voltage) | 600/1000 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-5°C to +80 °C ( Occasional movement) | -40°C to +80°C (Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
202 mm (7.95 in) | 757.5 mm (29.82 in) |
Bulk Cable Weight |
5687 kg/km (3821 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
---|---|
Flammability / Reaction to Fire |
VW-1, FT1, IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
AWM Compliance |
AWM 2570 |
CENELEC Compliance |
EN 50290-2-25, EN 50363-4-1 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
History
Update and Revision |
Revision Number: 0.81 Revision Date: 07-05-2024 |
---|
Information
Update and Revision |
Revision Number: 0.81 Revision Date: 07-05-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
MSS013 010100M | Black | 100 m |
MSS013 010200M | Black | 200 m |
MSS013 010300M | Black | 300 m |
MSS013 F2V100M | Gray, RAL 7032 | 100 m |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog