Product Number: HA21AAxxxx

HDMI 2.1 Active Optical cable, 4K@60Hz, 4K@100Hz, 4K@100Hz, 8K@60Hz

HDMI 2.1 Active Optical cable, supports up to 4K@60Hz, 4K@100Hz, 4K@100Hz, 8K@60Hz(color space 4:4:4) and bandwidth of 48Gbps, multi-channel audio, Dolby ture HD, DTS-HD master audio, eARC (Enhanced Audio Return Channel), CEC, DCP (2.2), High Dynamic Range (HDR), Variable Refresh Rate (VRR), Quick Media Switching (QMS), Quick Frame Transport ( QFT), Auto Low Latency Mode ( ALLM) etc.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Blue ray, 3D Video, Projector, DVR. G ame Consoles, LED signboards in the stadiums, squares etc., TV station, Augmented reality/virtual reality (AR/VR), Security & monitor systems, Home Theater

Outer Jacket

Color Diameter - Tolerance
Black 4.5 mm

Materials

Description Material
Contacts Gold plated
Housing Zinc alloy

Data Rate

48 Gbps

Power Rating

Max. Power Rating [W]
0.25 W

Operating Temperature Range

0°C To +50°C

Minimum Bend Radius During Installation

90 mm

Termination Interface

Connection
Type A

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Compliant

Suitability - Indoor

Yes

Footnote

The Plug must be connected to the right direction to function properly. DO NOT over-bend/twist/Kink the cable behind the connector. Handle with Plug housing instead of cable when pull/insert the plug into socket.

Notes

Upto 20m signal integrity transmission, Plug and play for quick deployement, reduced EMI & RFI interference

Update and Revision

Revision Number: 0.18 Revision Date: 08-27-2025

Update and Revision

Revision Number: 0.18 Revision Date: 08-27-2025


Part Numbers

Item # Color Length
HA21AA005M Black 5 m
HA21AA07M5 Black 7.5 m
HA21AA010M Black 10 m
HA21AA015M Black 15 m
HA21AA020M Black 20 m
HA21AA001M Black 1 m
HA21AA002M Black 2 m
HA21AA003M Black 3 m
HA21AA030M Black 30 m
HA21AA040M Black 40 m
HA21AA050M Black 50 m
HA21AA060M Black 60 m
HA21AA070M Black 70 m
HA21AA080M Black 80 m