Product Number: KEYCONNECT 3.5MM AUDIO
KeyConnect Multimedia Module 3.5mm Audio
KeyConnect Multimedia Module 3.5mm Audio. Available in several colors and audio coupler styles.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
3.5mm Stereo Jack |
---|
Physical Characteristics (Overall)
Height |
0.87 m |
---|---|
Width |
0.642 |
Depth |
1.417 |
Front Connection |
Flush, Recessed |
Packaging |
1 unit packaged in a plastic bag. |
Weight |
0.021 lbs |
Connectors
Materials
Material |
---|
Plastic - UL94V-0 |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|---|
Connector/Hardware Retention |
20 lbs |
Standards
Environmental Space |
Indoor |
---|
Applicable Environmental and Other Programs
EU Directive 2002/95/EC (RoHS) |
Yes |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
Compatible with KeyConnect Patch Panel and Faceplate, 3.5mm Jack Cable Assembly |
---|
Product Notes
Notes |
For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com |
---|
History
Update and Revision |
Revision Number: 0.184 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.184 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX105334-AL | Almond | 611589006965 |
AX105335-AL | Almond | 611589006996 |
AX105334-BK | Black | 611589006972 |
AX105335-BK | Black | 611589007009 |