Product Number: KEYCONNECT BNC 75 MODULE
KeyConnect Video BNC 50 or 75 ohm, Surface Module
KeyConnect Video BNC 50 or 75 ohm, Surface Module. Available in several colors.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
BNC Coax |
---|
Physical Characteristics (Overall)
Height |
0.87 m |
---|---|
Width |
0.66 |
Depth |
1.28 |
Front Connection |
Flush |
Packaging |
10 units packaged in a plastic bag. |
Weight |
0.011 lbs |
Connectors
Materials
Material |
---|
Plastic - UL94V-0 |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|---|
Connector/Hardware Retention |
20 lbs |
Standards
Environmental Space |
Indoor |
---|
Applicable Environmental and Other Programs
EU Directive 2002/95/EC (RoHS) |
Yes |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
Compatible with KeyConnect Patch Panel and Faceplate, BNC Coax Cable Assembly |
---|
Product Notes
Notes |
For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com |
---|
History
Update and Revision |
Revision Number: 0.180 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.180 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX104573 | Almond | 611589006811 |
AX104574 | Black | 611589006828 |
AX104575 | Electric White | 611589006835 |