Product Number: Ind REVConn Core
DataTuff Industrial REVConnect RJ45 Core
Universal Industrial REVConnect Core that Can Plug into Jack or Plug
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Up to TIA Category 6A, ISO Class EA, 10GBASE-T |
---|
Physical Characteristics (Overall)
Height |
0.58 |
---|---|
Width |
0.46 |
Depth |
0.56 |
Wiring Scheme |
T568A/B |
Packaging |
50 units packaged in a plastic bag. |
Weight |
0.370 lbs |
Connectors
Materials
Description | Material | Type |
---|---|---|
Front Connection | 10uin Gold plated contacts over Nickel | Ind REVConnect |
Connector Body | PBT - UL94V-0 |
Electrical Characteristics
Dielectric Strength |
1,000V RMS @ 60 Hz for 1 minute (Signals to Ground) |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Termination Resistance |
2.5 m-Ohm |
Temperature Range
Installation Temperature Range |
-40°C To +70°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-40°C To +70°C |
Mechanical Characteristics
Tool Compatibility |
RVUTT01 Termination Tool |
---|---|
Termination Rear Connection |
Mated Connection |
Termination Rear Connection Durability |
200 cycles |
Cable/Connector Retention |
25 lbs. |
Connector/Hardware Retention |
20 lbs |
Plug/Connector Retention |
11.250 lbs |
Standards
UL Rating |
UL94V-0 |
---|---|
TIA/EIA Compliance |
Up to Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
IEEE Compliance |
Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL2043 Air Handling Spaces |
---|---|
Safety Listing |
c(UL)us Listed |
Related Part Numbers
Related Parts |
Compatible with Industrial RevConnect Jacks, Plugs and Couplers |
---|
Product Notes
Notes |
Suitable with Solid and Stranded 23 to 24 AWG, UTP and Shielded cables. Insulation O.D. Range 0.035 to 0.055 in., Cable Jacket O.D. Max. 0.370 in. Please see Installation Guide PX106876 and PX106884. |
---|
History
Update and Revision |
Revision Number: 0.180 Revision Date: 09-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.180 Revision Date: 09-19-2024 |
---|
Part Numbers
Item # | Color |
---|---|
RVUIO0UEW-B50 | Electric White |