Product Number: FTSLB2MMFS01

FX Fusion Splice-On Connector OS2 LC/APC Simplex 2mm

FX Fusion Splice-On Connector, OS2, LC/APC Simplex, 2mm, Green Housing

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor, Outdoor

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OS2

Weight

0.021 lbs

Overall Length

153.97 mm

Inner Jacket

Inner Jacket

Mechanical Specifications

Test GR-326-CORE/1081-CORE (SM)

Maximum Insertion Loss

0.30 dB

Minimum Reflectance

-65 dB

Minimum Reflectance @ 1550nm

-65 dB

Mechanical Tests

Description

Termination Style

Splice-On

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic White
Connector Front Housing Plastic Green
Connector Rear Housing Nickel plated zinc alloy diecast Metal
Ferrule Zirconia-Ceramic White

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Included Parts

900 µm boot, protective ferrule cap, splice protection sleeve

Related Parts

FX Pigtails.

Packaging

Single Pack

Update and Revision

Revision Number: 0.25 Revision Date: 08-13-2025

Update and Revision

Revision Number: 0.25 Revision Date: 08-13-2025