Product Number: FX Brilliance 2MM Boot
FX Brilliance Universal Jacketed 2mm Boot 25/Pack
FX Brilliance Universal Jacketed 2mm Boot, Black, 25/Pack
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
Construction
Weight |
0.015 kg |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Termination Style |
Mechanical |
---|
Standards
TIA/EIA Compliance |
TIA 568-C.3 |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Safety Listing |
ACA |
Related Part Numbers
Packaging |
Twenty-five (25) boots in bag. |
---|---|
Related Parts |
FX Brilliance Precision Installation Kit, FX Brilliance Universal Connectors |
Product Notes
Notes |
For additionial information, please contact our Technical Support ([email protected]) or your local sales rep. |
---|
History
Update and Revision |
Revision Number: 0.63 Revision Date: 02-12-2025 |
---|
Information
Update and Revision |
Revision Number: 0.63 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Color | Packaging | UPC |
---|---|---|---|
AX105214-B25 | Black | Twenty-five (25) boots in bag. | 611589106757 |