Product Number: 0985 806 500

Fast Ethernet Cat 5e, high-flex, double-ended cord set, RJ45 male, straight to RJ45 male straight, 4-pin, 24 AWG TPE cable, stranded/unshielded, 2 twisted bonded pair with teal jacket.

Fast Ethernet Cat 5e, high-flex, double-ended cord set, RJ45 male, straight to RJ45 male straight, 4-pin, 24 AWG TPE cable, stranded/unshielded, 2 twisted bonded pair with teal jacket.

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

1.5 A

Rated Current*

1.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

RJ 45

Type of Contact / Gender

Pin Contact / Male

Connector Design

Straight

Attachment Type

Plug

Number of Pins

8 (4 terminated)

Coding

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

250V

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 75 °C

Protection Degree / IP Rating**

IP20

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Plastic / Copper and Tin (CuSn)

Contact Plating

Gold

Contact Bearer Material

Polycarbonate

Contact Bearer Color

Clear

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Elastomer Polyolefin

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Cable Number

806

Conductor Size

24 AWG

Number of Wires

4 (2 twisted pairs)

Minimal Bending Radius (Fixed Inst)

.250"

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Teal

Cable Diameter D

.275"

Wire Insulation Material

PO

Insulated Wire Diameter

.037"

Ambient Temperature (Fixed Installation)

-50°C + 75°C

UL Cable Type

Cat 5e

Flammability Class (Cable Jacket)

UL: CMR / CSA: CMG

Core Colors

White / Orange, White / Green, Orange, Green

Product Sub Family, Side 2

RJ45

Type of Contact / Gender, Side 2

Pin Contact / Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Plug

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 20 °C - + 60 °C

Protection Degree / IP Rating, Side 2**

IP20

Design Standard, Side 2

IEC 60603-7

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Phosphorus / Copper and Tin (CuSn)

Contact Plating, Side 2

Gold

Contact Bearer Material, Side 2

Polycarbonate

Contact Bearer Color, Side 2

Clear

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Elastomer Polyolefin

Molded Body Color, Side 2

Clear

Flammability Class (Molded Body), Side 2

UL 94 HB

RoHS Compliant

yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.34 Revision Date: 07-21-2025

Update and Revision

Revision Number: 0.34 Revision Date: 07-21-2025


Part Numbers

Item # Item Description Cable Length
900004856 0985 806 500/0.3M 0.3 m
900004103 0985 806 500/0.5M 0.5 m
900004857 0985 806 500/0.6M 0.6 m
900004106 0985 806 500/1M 1 m
900016501 0985 806 500/1.5M 1.5 m
900004109 0985 806 500/2M 2 m
900004112 0985 806 500/3M 3 m
900004546 0985 806 500/4M 4 m
900004113 0985 806 500/5M 5 m
900004547 0985 806 500/6M 6 m
900016231 0985 806 500/8M 8 m
900004104 0985 806 500/10M 10 m
900004548 0985 806 500/12M 12 m
900004105 0985 806 500/15M 15 m
900004549 0985 806 500/18M 18 m
900004107 0985 806 500/20M 20 m
900004108 0985 806 500/25M 25 m
900004110 0985 806 500/30M 30 m
900004111 0985 806 500/35M 35 m
900004550 0985 806 500/40M 40 m
900016284 0985 806 500/45M 45 m
900004551 0985 806 500/50M 50 m
900016405 0985 806 500/55M 55 m
900016150 0985 806 500/60M 60 m
900016151 0985 806 500/70M 70 m
900005068 0985 806 500/80M 80 m