Product Number: RSMWVS-4D-RSMWVS-4D-0467
M8 cordset, PROFINET (Fast Ethernet 100 Mbit/s), Cat 5e, shielded, male, 4 poles, D coded, angled, PUR green cable, AWM 20549, 48 V AC / 60 V DC, 4 A / 0.5 A UL rated, IP65, IP67
M8 double ended cordset for PROFINET applications, Fast Ethernet Cat 5e up to 100 Mbit/s, shielded, 4 pole, D coded, male to male, angled to angled, PUR green cable, AWM 20549, ø 6.5 ±0.20 mm, conductor size 2x2x0.34 mm², 48 V AC / 60 V DC operating voltage, rated current 4 A, suited for IP65 and IP67 environment
-
Availability:
-
Global inventory:
Specifications
Information
Face View Side 1
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
yellow | white | orange | blue |
Face View Side 2
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
yellow | white | orange | blue |
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
60 V |
Rated Voltage (UL) |
30 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
48 V AC / 60 V DC |
Rated Current* |
4 A |
Rated Current (UL)* |
0.5 A |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100 Mbit/s |
Technical Data Side 1
Product Sub Family |
M8 4D |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Angled |
Attachment Type |
Coupling Screw |
Number of Pins |
4 |
Coding |
D |
Contact Resistance |
10 mOhm |
Insulation Resistance |
˃ 10^8 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 25 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-114 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Housing Material |
TPU |
Housing Color |
Black |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Fastening Torque (Attachment) |
M 8x1: 20 Ncm, hand-tight |
Note |
Do not connect or disconnect under load. |
Cable Data
Cable Number |
467 |
---|---|
Conductor Size |
2x2x0.34 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
5 x D |
Minimal Bending Radius (Flexible Inst) |
10 x D |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
green |
Cable Diameter D |
ø 6.5 ±0.20 mm |
Wire Insulation Material |
PE |
Insulated Wire Diameter |
ø 1,63 ±0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
AL-PETP |
Ambient Temperature (Fixed Installation) |
- 25 °C - + 90 °C |
Ambient Temperature (Flex Installation) |
-25 °C - +60 °C |
Ambient Temperature (Drag Chain Inst) |
- 5 °C - + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
FT-2 |
Cable Characteristics |
Exclusion of dangerous materials |
Core Colors |
quad: white & blue & yellow & orange |
Technical Data Side 2
Product Sub Family, Side 2 |
M8 4D |
---|---|
Type of Contact / Gender, Side 2 |
Male |
Connector Design, Side 2 |
Angled |
Attachment Type, Side 2 |
Coupling Screw |
Number of Pins, Side 2 |
4 |
Contact Resistance, Side 2 |
10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^8 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Ambient Temperature (Operation), Side 2* |
- 25 °C - + 90 °C |
Operating Temperature (UL), Side 2 |
max. + 90 °C |
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
Design Standard, Side 2 |
IEC 61076-2-114 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuSn |
Contact Plating, Side 2 |
Cu/Au |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
Black |
Housing Material, Side 2 |
TPU |
Housing Color, Side 2 |
Black |
Attachment Material, Side 2 |
CuZn |
Attachment Plating, Side 2 |
Nickel-plated |
Fastening Torque (Attachment), Side 2 |
M 8x1: 20 Ncm, hand-tight |
Approvals
UL-File |
E469096 |
---|---|
UL |
UL 1863; cULus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
IEC 60754-1 |
---|
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
History
Update and Revision |
Revision Number: 0.29 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.29 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
935037001 | RSMWVS-4D-RSMWVS-4D-0467/01 M | 1 m |
935037002 | RSMWVS-4D-RSMWVS-4D-0467/02 M | 2 m |
935037003 | RSMWVS-4D-RSMWVS-4D-0467/05 M | 5 m |
935037004 | RSMWVS-4D-RSMWVS-4D-0467/10 M | 10 m |