Product Number: RSTS 8X-RSTS 8X-669
Gigabit Ethernet Cat6 Data Double-Ended Cordset: Male straight X-coded black M12 Standard to male straight X-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 0.5 A; PUR green cable, 8-wires, 4x2x0.14 mm²
Gigabit Ethernet Cat6 Data Double-Ended Cordset: Male straight X-coded black M12 Standard to male straight X-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 0.5 A; PUR green cable, 8-wires, 4x2x0.14 mm²
-
Availability:
-
Global inventory:
Specifications
Information
Face View Side 1
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
Face View Side 2
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
60 V |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
0.5 A |
Data Transmission |
Gigabit Ethernet Cat6 |
Data Transmission Rate |
10 Gbit/s |
Technical Data Side 1
Product Sub Family |
M12 Standard |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Screw |
Number of Pins |
8 |
Coding |
X |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 80 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-109 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
PA |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 V-0 |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
GD-Zn, nickel-plated |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Note |
Do not connect or disconnect under load. |
Cable Data
Cable Number |
669 |
---|---|
Conductor Size |
4x2x0.14 mm² |
Number of Wires |
8 |
Minimal Bending Radius (Fixed Inst) |
˃ 8 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 15 x D |
Cycles (Bending) |
˃ 1 M |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
green matt similarly RAL 6018 |
Cable Diameter D |
ø 7.9 ± 0.3 mm |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
ø 1.04 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 10 °C - + 70 °C |
UL Cable Type |
cURus acc. With Type CMX 75 °C |
Flammability Class (Cable Jacket) |
VW-1 acc. to UL 1581 section 1080, single cable fire test acc. to IEC 60332-1-2; non fire propagating |
Cable Characteristics |
Exclusion of dangerous materials |
Core Colors |
Twisted pairs: white & blue, white & orange, white & green, white & brown |
Technical Data Side 2
Product Sub Family, Side 2 |
M12 Standard |
---|---|
Type of Contact / Gender, Side 2 |
Male |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Coupling Screw |
Number of Pins, Side 2 |
8 |
Coding, Side 2 |
X |
Contact Resistance, Side 2 |
≤ 10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 80 °C |
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
Design Standard, Side 2 |
IEC 61076-2-109 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PA |
Contact Bearer Color, Side 2 |
Black |
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-0 |
Molded Body Material, Side 2 |
PA |
Molded Body Color, Side 2 |
Black |
Flammability Class (Molded Body), Side 2 |
UL 94 V-0 |
Attachment Material, Side 2 |
CuZn |
Attachment Plating, Side 2 |
Nickel-plated |
Shielding Material, Side 2 |
GD-Zn, nickel-plated |
Fastening Torque (Attachment), Side 2 |
M 12x1: (50-60) Ncm, hand-tight |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
yes |
---|
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
History
Update and Revision |
Revision Number: 0.57 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.57 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
934809021 | RSTS 8X-RSTS 8X-669/2 M | 2 m |
934809022 | RSTS 8X-RSTS 8X-669/5 M | 5 m |
934809023 | RSTS 8X-RSTS 8X-669/10 M | 10 m |
934809024 | RSTS 8X-RSTS 8X-669/15 M | 15 m |