Product Number: 0906 UTP 302
Molded Tee Connector: 5 Contacts; one 7/8" Male x one 7/8" Female x one M12 Female; 60 V | 4 A
Molded Tee Connector: 5 Contacts; one 7/8" Male x one 7/8" Female x one M12 Female; 60 V | 4 A
-
Availability:
-
Global inventory:
Specifications
Product description
Number of Pins |
5 |
---|
Technical data
Contact Bearer Color |
Yellow |
---|---|
Contact Bearer Material |
TPU |
Rated Current* |
4 A |
Rated Voltage |
60 V |
Type of Contact / Gender |
Male x 2 Female |
Product Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Ag/Au |
History
Update and Revision |
Revision Number: 0.31 Revision Date: 04-21-2025 |
---|
Information
Update and Revision |
Revision Number: 0.31 Revision Date: 04-21-2025 |
---|
Part Numbers
Item # | Item Description |
---|---|
900000073 | 0906 UTP 302 |