Product Number: RKCW 190/13,5
M23 Power Field Attachable Connector: Female, angled, 19-pin, silver housing, 50 V AC / 60 V DC
M23 Power Field Attachable Connector: Female, angled, 19-pin, silver housing, 50 V AC / 60 V DC
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
M23 Power |
Connector Type |
Field attachable |
Type of Contact / Gender |
female |
Connector Design |
angled |
Number of Pins |
19 |
Shielding |
Unshielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
63 V |
Rated Impulse Voltage |
0.8 kVeff./ 60s |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm) |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Type of Connection |
solder |
Cable Gland |
PG 13.5 |
Conductor Cross Section |
max. 16 x 1 mm²/ 3 x 1.5 mm² |
Suitable Cables |
Ø10 mm to Ø14 mm |
Ambient Temperature (Operation)* |
-40°C to +90°C |
Protection Degree / IP Rating** |
IP65 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PBT |
Contact Bearer Color |
white |
Flammability Class (Contact Bearer) |
UL 94 V0 |
Housing Material |
GD-Zn |
Housing Color |
silver |
Attachment Material |
CuZn, nickel-plated |
O-Ring Material |
FPM / NBR |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect / disconnect under load. |
Particularities |
When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect / disconnect under load. |
Particularities |
When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
Part Numbers
Item # | Item Description |
---|---|
2207 | RKCW 190/13,5 |