Product Number: RSC 301/11
7/8" Power Field Attachable Connector: Male, straight, 3-pin(2+PE), black housing, 230 V AC/DC, 12 A
7/8" Power Field Attachable Connector: Male, straight, 3-pin(2+PE), black housing, 230 V AC/DC, 12 A
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
7/8" |
Connector Type |
Field Attachable |
Type of Contact / Gender |
male |
Connector Design |
straight |
Number of Pins |
3 |
Shielding |
Unshielded |
Attachment Type |
Coupling nut with internal threads |
Rated Voltage |
250 V AC/DC |
Operating Voltage |
230 V AC/DC |
Rated Current* |
12 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Type of Connection |
screw terminal |
Cable Gland |
PG 11 |
Conductor Cross Section |
max. 1.5 mm² |
Ambient Temperature (Operation)* |
-40 °C to +90 °C |
Protection Degree / IP Rating** |
IP67 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
black |
Housing Material |
PA 66 |
Housing Color |
black |
Attachment Material |
Al (anodized) black |
O-Ring Material |
NBR |
Approvals
UL-File |
E104696 |
---|---|
UL |
cURus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect / disconnect under load. |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect / disconnect under load. |
Part Numbers
Item # | Item Description |
---|---|
70570 | RSC 301/11 |