Product Number: RSRK 801M-898

1" Power Double-Ended Cordset: Male to Female, 8-pin, 600 V, 7 A; TPE yellow cable, 16 AWG

1" Power Double-Ended Cordset: Male, straight, 8-pin to Female, straight, 8-pin, yellow body, 600 V, 7 A; TPE yellow cable, 16 AWG, TC-ER Rated, US Color Code

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

600 V

Rated Current*

7 A

Product Sub Family

1"

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling nut with internal threads

Number of Pins

8

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

YE

Molded Body Material

TPU

Molded Body Color

yellow

Attachment Material

Anodized Bk, Al

Cable Number

898

Conductor Size

16 AWG (65/34)

Number of Wires

8

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 10.92 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.77 mm

Ambient Temperature (Fixed Installation)

-30C TO 90C DRY, 75C WET

UL Cable Type

NEC TYPE TC-ER (UL1277)

Flammability Class (Cable Jacket)

UL 1685, CSA FT4, IEEE 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Product Sub Family, Side 2

1"

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling nut with internal threads

Number of Pins, Side 2

8

Ambient Temperature (Operation), Side 2*

-40 °C to +90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Au over Ag

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

YE

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

yellow

Attachment Material, Side 2

Anodized Bk, Al

Note, Side 2

Do not connect / disconnect under load.

RoHS Compliant

Yes

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note Derating

Notice Derating

Part Numbers

Item # Item Description Cable Length Replacement for
500004640 RSRK 801M-898/1M 1 m RSRK 801M-698
500004612 RSRK 801M-898/2M 2 m RSRK 801M-698
500004641 RSRK 801M-898/3M 3 m RSRK 801M-698
500004616 RSRK 801M-898/4M 4 m RSRK 801M-698
540001747 RSRK 801M-898/5M 5 m RSRK 801M-698
540001748 RSRK 801M-898/6M 6 m RSRK 801M-698
540001750 RSRK 801M-898/10M 10 m RSRK 801M-698
540004082 RSRK 801M-898/21.5M 21.5 m RSRK 801M-698
540004584 RSRK 801M-898/18.5M 18.5 m RSRK 801M-698