Product Number: RSTS 4S-RKTS 4S-700
M12 Power Double-Ended Cordset: Male straight to female straight, 4-pin(3+PE), S-coded, shielded, blue body, 600 V AC/DC, 16 A; PUR black cable, 1.50 mm²
M12 Power Double-Ended Cordset: Male straight to female straight, 4-pin(3+PE), S-coded, shielded, blue body, 600 V AC/DC, 16 A; PUR black cable, 1.50 mm²
-
Availability:
-
Global inventory:
Specifications
Information
Face View Side 1
Pin 1 | Pin 2 | Pin 3 | PE |
---|---|---|---|
black 1 | black 2 | black 3 | green-yellow |
Face View Side 2
Pin 1 | Pin 2 | Pin 3 | PE |
---|---|---|---|
black 1 | black 2 | black 3 | green-yellow |
Product Family |
Power Connector |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
630 V |
Rated Voltage (UL) |
600 V |
Rated Impulse Voltage |
6.0 kV |
Operating Voltage |
600 V AC/DC |
Rated Current* |
16 A |
Rated Current (UL)* |
16 A |
Technical Data Side 1
Product Sub Family |
M12 Power |
---|---|
Type of Contact / Gender |
male |
Connector Design |
straight |
Attachment Type |
Coupling Screw |
Number of Pins |
4(3+PE) |
Coding |
S |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
-40 °C to +125 °C, notice derating |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Design Standard |
IEC 61076-2-111 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuNi |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PBT GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Molded Body Material |
TPE |
Molded Body Color |
blue |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Cu/Ni |
Shielding Material |
CuZn, plating: Ni |
O-Ring Material |
FKM |
Fastening Torque (Contact Screw) |
M 12x1: (50-60) Ncm, hand-tight |
Cable Data
Cable Number |
700 |
---|---|
Conductor Size |
1.50 mm² |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 4 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 7.5 x D |
Cycles (Bending) |
˃ 10 M |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black |
Cable Diameter D |
ø 9.4±0.20 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 2.35 mm |
Inner Jacket |
TPE-O |
Overall Shield (Cable) |
tinned copper braided screen |
Ambient Temperature (Fixed Installation) |
-40 °C to +80 °C |
Ambient Temperature (Flex Installation) |
-30 °C to +80 °C |
Ambient Temperature (Fixed Installation short-term 100h) |
-40 °C to +125 °C |
Ambient Temperature (Drag Chain Inst) |
-20 °C to +60 °C |
UL Cable Type |
AWM: 20939 |
Flammability Class (Cable Jacket) |
VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
Technical Data Side 2
Product Sub Family, Side 2 |
M12 Power |
---|---|
Type of Contact / Gender, Side 2 |
female |
Connector Design, Side 2 |
straight |
Attachment Type, Side 2 |
Coupling Nut |
Number of Pins, Side 2 |
4(3+PE) |
Coding, Side 2 |
S |
Contact Resistance, Side 2 |
≤ 10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Ambient Temperature (Operation), Side 2* |
-40 °C to +125 °C, notice derating |
Protection Degree / IP Rating, Side 2** |
IP65, IP67, IP69K |
Design Standard, Side 2 |
IEC 61076-2-111 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance, Side 2 |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category, Side 2 |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuNi |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PBT GF |
Contact Bearer Color, Side 2 |
black |
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-2 |
Molded Body Material, Side 2 |
TPE |
Molded Body Color, Side 2 |
blue |
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
Attachment Material, Side 2 |
CuZn |
Attachment Plating, Side 2 |
Cu/Ni |
Shielding Material, Side 2 |
CuZn, plating: Ni |
O-Ring Material, Side 2 |
FKM |
Fastening Torque (Contact Screw), Side 2 |
M 12x1: (50-60) Ncm, hand-tight |
Approvals
UL-File |
E497237 |
---|---|
UL |
UL 2237; cULus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
DIN VDE 0472 T.815 |
---|---|
Oil Resistance |
HD 22.10 Appendix A, DIN EN 60811-404 |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
* Notice derating |
Information
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
* Notice derating |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
934853081 | RSTS 4S-RKTS 4S-700/2 M | 2 m |
934853082 | RSTS 4S-RKTS 4S-700/5 M | 5 m |
934853083 | RSTS 4S-RKTS 4S-700/10 M | 10 m |
Resources
- Side_1_RSTS_4S.zip
- Side_2_RKTS_4S.zip
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Side_1_RSTS_4S.pdf
- Side_2_RKTS_4S.pdf
- Side_1_Male_M12Power_4S_4_PE.pdf
- Side_2_Female_M12Power_4S_4_PE.pdf
Resources
- Side_1_RSTS_4S.zip
- Side_2_RKTS_4S.zip
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Derating_16_60_100_125_M12-Power_V01.pdf
- Side_1_RSTS_4S.pdf
- Side_2_RKTS_4S.pdf
- Side_1_Male_M12Power_4S_4_PE.pdf
- Side_2_Female_M12Power_4S_4_PE.pdf