Product Number: STASAP 5
Rectangular Receptacle Power Connector (ST Series): Male, panel mount, 5-pin+PE, grey housing, 400 V AC / 230 V DC, 10 A AC/6 A DC
Rectangular Receptacle Power Connector (ST Series): Male, panel mount, 5-pin+PE, grey housing, 400 V AC / 230 V DC, 10 A AC/6 A DC
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
ST-Series |
Connector Type |
Receptacle |
Type of Contact / Gender |
male |
Connector Design |
Panel Mount with flange |
Number of Pins |
5+PE |
Shielding |
Unshielded |
Attachment Type |
safety bracket |
Rated Voltage |
400 V AC / 250 V DC |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
400 V AC / 230 V DC |
Rated Current* |
10 A AC / 6 A DC |
Contact Resistance |
≤ 10 mOhm |
Mating Cycles |
max. 50 |
Type of Connection |
crimp |
Conductor Cross Section |
0.25 mm² to 1.00 mm² |
Ambient Temperature (Operation)* |
-30°C to +90°C, notice Derating |
Protection Degree / IP Rating** |
IP54 |
Design Standard |
DIN EN 61984 (VDE 0627) |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Ag |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Housing Material |
PA GF |
Housing Color |
grey |
Flammability Class (Housing) |
UL 94 HB |
Gasket Material |
NBR |
Circuitry
Fastening torque (mounting screw) |
M 2.5: (40-50) Ncm, flange |
---|---|
Fastening Torque (Attachment) |
BZ 2.9x14: (40-50) Ncm |
Mounting |
Screw: M 2.5 (3x) |
Accessories to Order Separately |
STASI 3, 732-045-…, safety bracket |
Approvals
VDE |
VDE 61984 |
---|---|
SEV |
SEV |
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description |
---|---|
932512106 | STASAP 5 |