Product Number: RSCWI 4A
M12 Field Attachable Connector, IDC termination, slim metal housing, IP67, male, 4-pole, A-coded, unshielded, angled
M12 Field Attachable Connector for decentralized field assembly, insulation displacement contact termination method (IDC), angled, male, 4-pole, A-coded, slim design, zinc diecast metal housing for harsh environment, IP65/IP67, unshielded, straight, 0,14…0,34mm², AWG 22AWG26, rated voltage 32V, rated current 4A
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Field attachable |
Type of Contact / Gender |
male |
Connector Design |
angled |
Number of Pins |
4 |
Coding |
A |
Attachment Type |
Coupling Nut |
Rated Impulse Voltage |
1,5 kV |
Operating Voltage |
32 V AC/DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Type of Connection |
insulation displacement contact (IDC) |
Maximum Wire Cross Section |
0,25mm²...0,5 mm² |
Strain-Relief |
clamping cage |
Suitable Cables |
Ø4...Ø5,1 mm |
Ambient Temperature (Operation)* |
-40°C to +85°C |
Operating Temperature (UL) |
max. 85 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
AuNi |
Contact Bearer Material |
PBT |
Contact Bearer Color |
black |
Housing Material |
zinc diecast |
Housing Color |
grey metallic |
Attachment Material |
CuZn |
Attachment Plating |
nickel-plated |
Circuitry
Fastening Torque (Attachment) |
50-60 Ncm |
---|
Approvals
UL-File |
E95522 |
---|---|
UL |
cURus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Part Numbers
Item # | Item Description |
---|---|
935070201 | RSCWI 4A |